SLVUCT9 January 2024
The TPS7H3014EVM-CVAL board provides footprints that can be populated with components for testing a "daisy-chain" configuration of 2 TPS7H3014-SP sequencers. The configuration is used to increase the number of monitored SENSEx inputs and ENx outputs that can be used for sequencing.
The Daisy-chain Configuration EVM Schematic shows an example of how this configuration can be set up. This dual-device configuration has the same specifications as the table in the previous section which described the default single-device EVM configuration. Also, the following specifications for the additional SENSEx rails and timer settings of the secondary device are provided.
Specification | Value | Description |
---|---|---|
VOUT1 VON Threshold VON1_S |
1.34V (90 % of 1.5V) |
Rising and
falling voltage thresholds where the monitored VOUT rail is
considered ON or OFF, respectively. Set by: R57 = 49.9kΩ R59 = 40.2kΩ |
VOUT1 VOFF Threshold VOFF1_S |
0.15V (10 % of 1.5V) |
|
VOUT2 VON Threshold VON2_S |
0.85V (85% of 1V) |
Rising and
falling voltage thresholds where the monitored VOUT rail is
considered ON or OFF, respectively. Set by: R58 = 14.5kΩ R60 = 34.8kΩ |
VOUT2 VOFF Threshold VOFF2_S |
0.50V (50 % of 1V) |
|
Secondary VOUT3 VON Threshold VON3_S |
1.08V (90 % of 1.2V) |
Rising and
falling voltage thresholds where the monitored VOUT rail is
considered ON or OFF, respectively. Set by: R65 = 40.2kΩ R68 = 49.9kΩ |
Secondary VOUT3 VOFF Threshold VOFF3_S |
0.12V (10% of 1.2V) |
|
VOUT4 VON Threshold VON4_S |
1.16V (97 % of 1.2V) |
Rising and
falling voltage thresholds where the monitored VOUT rail is
considered ON or OFF, respectively. Set by: R66 = 1kΩ R69 = 1.07kΩ |
VOUT4 VOFF Threshold VOFF4_S |
1.14 (95 % of 1.2V) |
|
ENx Delay Time tDLY_TMR |
0.25ms | Programmable time delay
between when the condition for an ENx signal to transition is met
and when the signal actually transitions. Set by: R52 = 10kΩ J53 shunted |
SENSEx Regulation Timer tREG_TMR |
0.25ms | Programmable timer that
sets the amount of time SENSEx is allowed to reach the regulation
threshold voltage (VTH_SENSEx, typically 599mV). If VTH_SENSEx is
not reached before the timer expires, the device sequences
down. Set by: R53 = 10kΩ J54 shunted |