SLVUCT9 January 2024
Specification | Value | Description |
---|---|---|
Input Voltage VIN | 12V | Falls within the recommended device input voltage range of 3V to 14V. |
Sequence Up Threshold | 10.2V | VIN rising threshold that initiates sequence UP. Set by: R16 = 10 kΩ R20 = 620 Ω |
Sequence Down Threshold | 6V | VIN falling threshold that initiates sequence DOWN. Set by: R29 = 10 kΩ R34 = 909 Ω |
PULL_UP1 Voltage | 1.8V | Voltage used by all ENx outputs. Falls within the recommended device input voltage range of 1.6V to 7V. |
PULL_UP2 Voltage | 1.8V | Voltage used by SEQ_DONE and PWRGD outputs. Falls within the recommended device input voltage range of 1.6V to 7V. |
VOUT1 VON Threshold | 1.64V (91 % of 1.8V) | Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively. Set by: R21 = 60.4 kΩ R25 = 34.8 kΩ |
VOUT1 VOFF Threshold | 0.19V (11 % of 1.8V) | |
VOUT2 VON Threshold | 1.34 V (90 % of 1.5V) | Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively. Set by: R22 = 49.9 kΩ R26 = 40.2 kΩ |
VOUT2 VOFF Threshold | 0.15 V (10 % of 1.5V) | |
VOUT3 VON Threshold | 0.72 V (90 % of 0.8V) | Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively. Set by: R32 = 26.7 kΩ R35 = 130 kΩ |
VOUT3 VOFF Threshold | 0.08 V (10 % of 0.8V) | |
VOUT4 VON Threshold | 0.79 V (90 % of 0.88V) | Rising and falling voltage thresholds where the monitored VOUT rail is considered ON or OFF, respectively. Set by: R33 = 29.4 kΩ R36 = 90.9 kΩ |
VOUT4 VOFF Threshold | 0.09 V (10 % of 0.88V) | |
ENx Delay Time tDLY_TMR | 12.35 ms | Programmable time delay between when the condition for an ENx signal to transition is met and when the signal actually transitions. Set by: R11 = 619 kΩ J16 shunted |
SENSEx Regulation Timer tREG_TMR | 12.35 ms | Programmable timer that sets the amount of time SENSEx is allowed to reach the regulation threshold voltage (VTH_SENSEx, typically 599mV). If VTH_SENSEx is not reached before the timer expires, the device will sequence down. Set by: R14 = 619 kΩ J20 shunted |