SLVUCT9 January 2024
The TPS7H3014EVM-CVAL is the Evaluation Module (EVM) for the ceramic package option of the TPS7H3014 and provides a platform to electrically evaluate its features. This user’s guide provides details about the EVM, including the configuration,schematics, and BOM.
The EVM is designed to provide flexibility in configuring the device under different conditions, through footprints for external components and multiple connection options for monitored external rails and enable signal outputs. By default, the device on the EVM is configured as shown in TPS7H3014EVM-CVAL Default Configuration and Default EVM Schematic. To configure the device in a different configuration, please refer to the TPS7H3014 data sheet to calculate the values of the passives around the device that needs to be changed.