SLVUCU2 December 2023 TPS55289-Q1
The TPS55289Q1EVM-011 is designed to demonstrate the features and functionality of the TPS55289-Q1 device, which is a high-performance, high-efficiency synchronous buck-boost converter with I2C interface. The TPS55289-Q1 also verifies safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions. The operation status can be read through the I2C interface to know if SCP/OCP/OVP is triggered.
This user's guide describes the characteristics and operation of the evaluation module TPS55289Q1EVM-011. This document provides instructions on how to use the evaluation module. Throughout this document, the terms of evaluation board, evaluation module, and EVM are synonymous with the TPS55289Q1EVM-011. This document also includes a schematic, reference printed circuit board (PCB) layout, and a complete bill of materials (BOM).
Hot surface! Contact can cause burns. Do not touch! |