SLVUCU6A
November 2023 – October 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Getting Started
2.2
EVM Details
2.2.1
Terminal Blocks
2.2.2
Test Point Descriptions
2.2.3
Configuration Headers
2.2.4
Connectors
2.2.5
Dip Switches
2.2.6
EVM Control and GPIO
2.3
Customization
2.3.1
Changing the Communication Interface
2.3.2
Changing the Phase Configuration
3
Software
3.1
GUI Tool
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Related Documentation
7
Revision History
Features
Input voltage range from 3V to 5.5V
Evaluation module can be powered with a bench power supply or USB-C
On-board MSP432 to communicate with PMIC using the GUI via USB-C cable
Board can be reworked to support other TPS6522x devices