SLVUCU8 January 2024
These evaluation modules are designed to provide access to the features of the TPS54KC23. The U2 design provides jumpers for testing different configurations. Jumper selections must be made prior to enabling the TPS54KC23.
If a desired configuration is not available, then some modifications can be made to this module. When modifications are made to the components on the EVM, the internal compensation option selected with the MSEL pin resistor needs to be changed. Changes to the fSW, output voltage, output inductor, and output capacitors can require a change in the compensation. TPS54KC23 data sheet equations or WEBENCH can be used to calculate the output capacitor value, compensation, fSW, and inductance. Verify that all components have sufficient voltage and current ratings.