SLVUCU9 November 2023 TPSI3100-Q1
The TPSI31XXQ1EVM is an evaluation module (EVM) designed to demonstrate the performance and functionality of the TPSI31xx-Q1 family of devices in an overcurrent application with 2-level detection. This family includes the devices shown in the table below with differences in performance and function noted. The TPSI31XXQ1EVM also features a current sense amplifier (INA181-Q1) for accurate load detection and LDO (TPS7A4901) for flexible powering.
PART NUMBER | REF | COMPARATORS | LATCHED FAULT |
---|---|---|---|
TPSI3100-Q1 | 0.3 V | 1 fault / 1 alarm | NO |
TPSI3103-Q1 | 1.2 V | ||
TPSI3100L-Q1 | 0.3 V | 1 latched fault / 1 alarm | YES |
TPSI3103L-Q1 | 1.2 V | ||
TPSI3110-Q1 | 0.3 V | 2 faults | NO |
TPSI3113-Q1 | 1.2 V | ||
TPSI3110L-Q1 | 0.3 V | 2 latched faults | YES |
TPSI3113L-Q1 | 1.2 V |