SLVUCV2 September 2024 TPS4HC120-Q1
The TPS4HC120EVM is compatible with the TPS4HC120 device. The unit that is populated to the EVM is listed in Table 1-2. Please refer to the device data sheet for more detailed specifications.
Part Number | Continuous Load Current (All channels enabled) | Channel Count | Package |
---|---|---|---|
TPS4HC120-Q1 |
1A |
4 |
DGQ (HVSSOP, 28) |