SLVUCV6A May 2024 – November 2024 TPSM81033
Reference Designator | Description |
---|---|
J1-VIN | Positive input connection from the input supply for the EVM. |
J2-VOUT | Positive connection for the output voltage. |
J3-GND | Return connection for the input voltage. |
J4-GND | Return connection for the output voltage. |
TP1-VIN, TP4-GND | Input voltage sensing for measuring efficiency. PVIN_S+ is for positive input and PVIN_S- is for negative input. |
TP2-VOUT, TP5-GND | Output voltage sensing for measuring efficiency. VOUT_S+ is for output positive node and VOUT_S- is for output negative node. |
J5-PG | Test point to measure PG pin waveform. |
JP1-MODE | MODE pin input jumper. |
JP2-EN | EN pin input jumper. Place a jumper across EN and AVIN to turn on the IC. Place a jumper across EN and GND to turn off the IC. |
TP3-AUX | Test point to measure AUX pin voltage. |