SLVUCV7 April 2024 TPS23881B
The TPS23881B1 supports autonomous mode, which means the TPS23881B1 can operate in standalone mode without any host control. To enable this function, a pulldown resistor is needed on AUTO pin. During power up, the resistance on the AUTO pin is measured, and the device is preconfigured according to Table 3-6 and all ports are configured with the same power application.
If the AUTO pin resistor is selected for 2-pair operation, due to the hardware configuration on the mother board, only 2-pair ports (J19, J20, J8, J7) are interoperable with PDs. If AUTO pin resistor is selected for 4-pair operation, only 4-pair ports (J21,J9) are interoperable with PDs.
AUTO PIN | AUTONOMOUS MODE CONFIGURATION | RESULTING REGISTER CONFIGURATIONS | ||
---|---|---|---|---|
Register 0x12h | Register 0x14h | Register 0x29h | ||
Open/Floating | Disabled | 0x00h | 0x00h | 0x00h |
124kΩ | 2-pair 15 W | 0xFFh | 0xFFh | 0x00h |
62kΩ | 2-pair 30 W | 0xFFh | 0xFFh | 0x33h |
35.7kΩ | 4-pair 30 W | 0xFFh | 0xFFh | 0xBBh |
22.6kΩ | 4-pair 45 W | 0xFFh | 0xFFh | 0xCCh |
15.8kΩ | 4-pair 60 W | 0xFFh | 0xFFh | 0xDDh |
11kΩ | 4-pair 75 W | 0xFFh | 0xFFh | 0xEEh |
7.7kΩ | 4-pair 90 W | 0xFFh | 0xFFh | 0xFFh |