SLVUCV7 April 2024 TPS23881B
Table 3-1 lists the EVM input and output connectors.
CONNECTOR OR SWITCH | LABEL | DESCRIPTION |
---|---|---|
J1 | J1 | DC power supply screw jack. (44–57 VDC). Use a 48 VDC (nominal) for type 1 and 54 VDC (nominal) for type 2, 3, and 4 PSE operation. |
J2 | J2 | Ribbon cable connection to USB2ANY adapter |
J3 | J3 | LaunchPad control (mates with LaunchPad J1) |
J4 | J4 | LaunchPad I2C (mates with LaunchPad J2) |
J5 | J5 | LaunchPad power (onboard, mates with LaunchPad J6) |
J6 | J6 | TPS23881B1EVM-024 control (mates with TPS23881B1EVM-024 J3) |
J17 | J17 | TPS23881B1EVM-024 Channel 5–8 (mates with TPS23881B1EVM-024 J2) |
J18 | J18 | TPS23881B1EVM-024 Channel 1–4 (mates with TPS23881B1EVM-024 J1) |
J22 | J22 | Two-pair port 1 data only |
J19 | 2 Pair Port 1 | Two-pair port 1 power and data |
J23 | J23 | Two-pair port 2 data only |
J20 | 2 Pair Port 2 | Two-pair port 2 power and data |
J11 | J11 | Two-pair port 3 data only |
J8 | 2 Pair Port 3 | Two-pair port 3 power and data |
J10 | J10 | Two-pair port 4 data only |
J7 | 2 Pair Port 4 | Two-pair port 4 power and data |
J24 | J24 | Four-pair port 1 data only |
J21 | 4 Pair Port 1 | Four-pair port 1 power and data |
J12 | J12 | Four-pair port 2 data only |
J9 | 4 Pair Port 2 | Four-pair port 2 power and data |
J29 | J29 | Chassis ground tie point |