SLVUCV7 April 2024 TPS23881B
The TPS23881B1 supports autonomous mode, which means The TPS23881B1 can operate without any host control. During power up the resistance on the AUTO pin is measured and the device is preconfigured according to the jumper configuration on J5 of the daughter board. All ports are configured with the same power level. Due to the hardware configuration on the mother board, only 2-pair ports are interoperable with PDs when auto pin resistor is set to 15W and 30W; only 4 pair ports are interoperable with PDs when auto pin resistor is set to >30W.
To test with autonomous mode, install a jumper on the pins of J5 corresponding to the desired power level and power on the board without the USB2ANY or MSP-EXP430FR5969 connected.