SLVUCW0 June 2024 TPSM86837
The TPSM86837EVM evaluation module (EVM) is a single, synchronous buck power module providing 1.8V at 8A output from 4.5V to 28V input. The TPSM86837EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPSM86837 buck regulator. The TPSM86837 is a high efficiency, high-voltage input, easy-to-use synchronous buck power module, integrates power MOSFETs, a shielded inductor and basic passives, minimizing the solution-size.