SLVUCW0
June 2024
TPSM86837
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Start-Up Procedure
2.2
Input and Output Connections
2.3
Modifications
2.3.1
Output Voltage Setpoint
2.3.2
Mode Selection
2.3.3
Adjustable UVLO
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Output Voltage Ripple
3.1.2
Start-Up
3.1.3
Shutdown
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Reference
Features
4.5V to 28V input voltage range
0.6V to 5.5V output voltage range (default: 1.8V)
8A continuous output current capability
Supports up to 98% duty operation
Eco-mode™
at light load
19-Pin 5.0mm × 5.5mm QFN
HotRod™
package