SLVUCW0 June 2024 TPSM86837
A summary of the TPSM86837EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 24V and an output voltage of 1.8V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 24 | 28 | V | ||
Output voltage | 1.8 | V | ||||
Operating frequency | VIN = 24V, IOUT = 0A | 800 | kHz | |||
Output current range | 0 | 8 | A | |||
Output ripple voltage | VIN = 24V, IOUT = 8A | 10 | mVPP | |||
Maximum efficiency | VIN = 24V, IOUT = 4A | 86.5 | % |