SLVUCW7 September 2024 TPS1685
TPS1685EVM specifications are summarized in Table 1-2.
PARAMETER | VALUE |
---|---|
Input voltage range (VIN) |
40V to 60V |
Maximum RMS load current (IOUT(max)) |
40A |
Over-current protection threshold (ITRIP) |
44A |
Maximum output capacitance (CLOAD) |
2mF |
Are all the loads off until the PG is asserted? |
No |
Maximum ambient temperature |
70°C |
Transient overload blanking timer |
17ms |
Output voltage slew rate |
0.5V/ms |
Need to survive a hot-short on output condition? |
Yes |
Need to survive a power up into short condition? |
Yes |
Can a board be hot-plugged in or power cycled? |
Yes |
Load current monitoring needed? |
Yes |
Fault response |
Latch-off |