SLVUCW8 October   2024 TPSM82916

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Cautions and Warnings
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
  8. 3Implementation Results
    1. 3.1 Test Results
    2. 3.2 Ripple Measurement Setup
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Configurable Enable Threshold Voltage
      3. 3.3.3 NR/SS Capacitor
      4. 3.3.4 Feedforward Capacitor
      5. 3.3.5 S-CONF Resistor
      6. 3.3.6 Loop Response Measurement
      7. 3.3.7 Single LC Filter Operation
    4. 3.4 Performance Specification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Device Information

The switching frequency of this EVM is set to 1MHz by default but can be easily adjusted to 1.4MHz, 2.2MHz, or to a synchronized clock. This evaluation module is provided with the TPSM82916, however, the EVM also supports the TPSM82914. TPSM82916 and TPSM82914 are low-noise (< 20μVRMS) and low-ripple (< 10μVRMS) buck power modules in a small 4.1mm × 4.7mm QFN package.