SLVUCW8 October   2024 TPSM82916

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Cautions and Warnings
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
  8. 3Implementation Results
    1. 3.1 Test Results
    2. 3.2 Ripple Measurement Setup
    3. 3.3 Modifications
      1. 3.3.1 Input and Output Capacitors
      2. 3.3.2 Configurable Enable Threshold Voltage
      3. 3.3.3 NR/SS Capacitor
      4. 3.3.4 Feedforward Capacitor
      5. 3.3.5 S-CONF Resistor
      6. 3.3.6 Loop Response Measurement
      7. 3.3.7 Single LC Filter Operation
    4. 3.4 Performance Specification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Test Results

The TPSM82916EVM was used to take all the data in the TPSM82916 data sheet. See the device data sheet for the performance of this EVM.

The thermal performance of the EVM is shown in Figure 3-1.

TPSM82916EVM Thermal Performance (VIN = 12V, VOUT = 1.2V, IOUT = 6A, JP2 1MHz)Figure 3-1 Thermal Performance (VIN = 12V, VOUT = 1.2V, IOUT = 6A, JP2 1MHz)