SLVUCW8 October 2024 TPSM82916
The bill of materials for this EVM is listed in Table 4-1.
Reference Designator | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|
C1, C2 | 10µF | CAP, CERM, 10µF, 25V, +/- 10%, X7S | 0805 | C2012X7S1E106K125AC | TDK |
C3, C4, C23 | 2200pF | CAP, CERM, 2200pF, 50V, +/- 10%, X7R | 0402 | GRM155R71H222KA01D | MuRata |
C5 | 47µF | CAP, TA, 47µF, 35V, +/- 10%, 0.3Ω | 7343-43 | T495X476K035ATE300 | Kemet |
C6 | 0.47µF | CAP, CERM, 0.47µF, 25V, +/- 10%, X7R | 0603 | C1608X7R1E474K080AE | TDK |
C7 | 0.1µF | CAP, CERM, 0.1µF, 50V, +/- 10%, X7R | 0402 | C1005X7R1H104K050BB | TDK |
C9, C24 | 470pF | CAP, CERM, 470pF, 50V, +/- 5%, C0G/NP0 | 0402 | GRM1555C1H471JA01D | muRata |
C10, C11, C12, C13, C14, C15, C19 | 22µF | CAP, CERM, 22uF, 10V, +/- 20%, X7S | 0805 | C2012X7S1A226M125AC | TDK |
FB3 | Ferrite bead, 12Ω at 100MHz, 20A | 1210 | BLE32SN120SN1L | muRata | |
R1 | 2.43kΩ | RES, 2.43kΩ, 1%, 0.1W | 0603 | Std | Std |
R2 | 4.87kΩ | RES, 4.87kΩ, 1%, 0.1W | 0603 | Std | Std |
R3 | 10.0kΩ | RES, 10.0kΩ, 1%, 0.1W | 0603 | Std | Std |
R4 | 6.04kΩ | RES, 6.04kΩ, 1%, 0.1W | 0603 | Std | Std |
U1 | TPSM82916(1) | 3V to 17V, 6A Low Noise (20µVRMS) and Low Ripple (200µVPP) buck module | 4.1 × 4.7mm | TPSM82916VCE | Texas Instruments |