SLVUCW8 October 2024 TPSM82916
TPSM82916EVM primary function is to evaluate the TPSM82916 and TPSM82914 low noise, low ripple devices. Multiple test points enable monitoring of the various input and output signals for thorough performance evaluation. The EVM can be configured to synchronize to an external clock as well as configured for a bode injection signal.