SLVUCX4 October 2024
Working at an ESD-protected workstation, make sure that any wrist straps, bootstraps, or mats are connected and referencing the user to earth ground before power is applied to the EVM.
LABEL | DESCRIPTION |
---|---|
VIN+ | Positive input power connection. |
VIN– | Negative input power connection. |
VIN_EMI+ | Positive input power connection for EMI test. |
VIN_EMI- | Negative input power connection for EMI test. |
VOUT+ | Positive output power connection. |
VOUT– | Negative output power connection. |
LABEL | DESCRIPTION |
---|---|
VINS+ | Positive input sense pin for measuring efficiency. |
VINS– | Negative input sense pin for measuring efficiency. |
VOUTS+ | Positive output sense pin for measuring efficiency, and line and load regulation. |
VOUTS– | Negative output sense pin for measuring efficiency, and line and load regulation. |
GND | Ground reference point |
SYNC(+) | Positive synchronization pulse input. |
SYNC(-) | Negative synchronization pulse input. |
MODE | Light load switching mode selection. Connect pin1 and pin2 for a FPWM mode. Connect pin2 and pin3 for an AUTO mode. Remove any jumper when external synchronization pulse is applied to SYNC. |
DITH | Spread spectrum enable, disable. Connect pin1 and pin2 to disable the spread spectrum. Remove any jumper to enable the spread spectrum. The EVM must restart after changing the jumper setting. |
EN1 | Primary enable, disable. Connect pin1 and pin2 to enable both channels. Connect pin2 and pin3 to disable both channels. Remove any jumper when programing the line UVLO using an external resistor divider. Populate the external UVLO resistor divider. |
EN2 | CH2 enable, disable. Connect pin1 and pin2 to enable CH2. Connect pin2 and pin3 to disable CH2. Remove any jumper when programing the line UVLO using an external resistor divider. Populate the external UVLO resistor divider. |
VSEL | Output voltage selection. Remove any jumper when programing the regulation target using an external resistor divider. The default condition is open. Connect pin 1 and pin 2 for a fixed 5V output. Connect pin 2 and pin 3 for a fixed 3.3V output. The external feedback resistors must be unpopulated to use the fixed output options. |
PG | Probe point for power good indicator. A pullup resistor is connected to VCC. |
SYNCOUT | Probe point for SYNCOUT signal. SYNCOUT provide clock information from the primary to the secondary device in 4- or 6-phase configuration. |
SS | Probe point for SS. The soft-start pin is also used for fault communication between the primary and the secondary device in 4- or 6-phase configuration. |
COMP | Probe point for COMP. COMP is the output of error amplifier. |