SLVUCX5 May   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Getting Started
      1. 2.1.1 Getting Started: Single EVM
      2. 2.1.2 Getting Started: Multiple EVM Evaluation
    2. 2.2 EVM Details
      1. 2.2.1 Terminal Blocks
      2. 2.2.2 Test Point Descriptions
      3. 2.2.3 Configuration Headers
      4. 2.2.4 Stack-up Headers
      5. 2.2.5 Connectors
      6. 2.2.6 Dip Switches
      7. 2.2.7 EVM Control and GPIO
    3. 2.3 Customization
      1. 2.3.1 Changing the Communication Interface
      2. 2.3.2 Changing the Phase Configuration
  9. 3Software
    1. 3.1 GUI Tool
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Additional Resources
    2. 5.2 Trademarks

Terminal Blocks

The terminal blocks are simple push and release terminals which can accommodate wire sizes up to 14 AWG. Table 3-1 lists the terminal blocks found around the perimeter of the EVM. J9, VCCA, is the input voltage for the regulators. The rest of the terminal blocks are for the BUCK outputs.

Table 2-1 Terminal Blocks
Terminal Designator Description
VCCA J9 All regulator input, 2.8V to 5.5V range
BUCK1 J10 Buck 1 output, 5A capable
BUCK2 J11 Buck 2 output, 5A capable
BUCK3 J12 Buck 3 output, 5A capable
BUCK4 J13 Buck 4 output, 5A capable