SLVUCX5 May 2024
Terminal J9, labeled VCCA in Figure 3-1, can accept wire gauges up to 14 AWG. The voltage supplied must be within the input range of the device, 2.8V to 5.5V. The power supply providing the input to VCCA is required to supply 135 % of the output power. Once power has been supplied to VCCA, the GPIO4 / ENABLE jumper can be used to power on the output rails (in LP87694Q1EVM GPIO2 can be used to control BUCK4 after GPIO4 has been set high). The default ON Request for the controller device is the ENABLE pin which is a level sensitive input. Please refer to LP8769-Q1 High Frequency Quad Step-Down DC-DC for more details.
Figure 3-1 shows the LP8769x-Q1 EVM (controller).