SLVUCX7A
August 2024 – September 2024
TPS25772-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connections
2.2
Setup
2.3
Header Information
2.4
Jumper Information
2.5
Push Buttons
3
Software
3.1
WEB GUI Link
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
2.2
Setup
Items Required for Operation
TPS25772-Q1 Automotive Dual USB Type-C® Power Delivery Controller with BuckBoost Regulator
data sheet
TPS257XX-Q1-GUI
Approximately 5.5V-18V DC power supply
Type-C cables (1 per port)
Each port needs a UFP (sink) or UFP emulator for operation
USB Type-A to USB Micro-B cable
Notebook with USB 2.0 capabilities
Figure 2-1
EVM Connections