SLVUCX7A August   2024  – September 2024 TPS25772-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connections
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Push Buttons
  9. 3Software
    1. 3.1 WEB GUI Link
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Header Information

J17 Aardvark Connector and J15 I2C Selection Jumper

This connector is configured to allow the Total Phase Aardvark to connect directly to the EVM. One or more I2C bus can be connected to the Aardvark connector by connecting jumpers on J15. When making this connection, both the SCL1/2/3 and SDA1/2/3 must be selected by installing the jumper.

  • I2C1 is connected to the I2C controller of the TPS25772-Q1
  • I2C2 connects to I2C2 of the TPS25772-Q1 (dependent on EVM configuration) and the TIVA MCU

  • I2C3 connects to the TIVA MCU

TPS25772DQ1EVM J17 Aardvark Connector Figure 2-2 J17 Aardvark Connector
Table 2-2 J17 Aardvark Connector
Pin Number Pin/Jumper Description
1 J15 1:2 I2C_SCL1 Select between the 3 possible I2C connections on the EVM.
3:4 I2C_SCL2
5:6 I2C_SCL3
2 GND Ground Reference
3 J15 7:8 I2C_SDA1 Select between the 3 possible I2C connections on the EVM.
9:10 I2C_SDA2
11:12 I2C_SDA3
4 Aard1_5V 5V Supply from the Aardvark connection. Not used on the EVM, but present for potential use in debug
5 No Connection
6 Aard1_5V 5V Supply from the Aardvark connection. Not used on the EVM, but present for potential use in debug
7 No Connection
8 No Connection
9 No Connection
10 GND Ground Reference

J9 and J14 Debug Headers

These headers are included to allow the EVM to connect to a 10V digitizer for debug.

TPS25772DQ1EVM Digitizer Debug Headers Figure 2-3 Digitizer Debug Headers
Table 2-3 J9 and J14 Debug Headers
Pin J9 Description J14 Description
1 PA_CC1 Observe Port A CC1 PA_D_P Observe Port A DP
2 PA_CC2 Observe Port A CC2 PA_D_N Observe Port A DN
3 0.4*PA_VBUS Observe Port A VBUS scaled to 40% of full scape to fit 10V input range of the digitizer PB_D_P Observe Port B DP
4 PB_CC1 Observe Port B CC1 PB_D_N Observe Port B DN
5 GND Ground Reference GND Ground Reference
6 GND Ground Reference GND Ground Reference
7 PB_CC2 Observe Port B CC2 NTC or 0.4*PA_VBUS J18 1:2 Observe Port A VBUS scaled to 40% of full scape to fit 10V input range of the digitizer
2:3 Observe NTC pin of TPS25772DQ1
8 0.4*PB_VBUS Observe Port B VBUS scaled to 40% of full scape to fit 10V input range of the digitizer TVSP or 0.4*PB_VBUS J16 1:2 Observe TVSP pin of TPS25772DQ1
2:3 Observe Port B VBUS scaled to 40% of full scape to fit 10V input range of the digitizer
9 I2C1:SCL1 or VIN/2 J11 1:2 Observe Input Voltage scaled to 50% to fit input range of the digitizer VIN_FILT/2 Observe Vin Input Filter voltage scaled to 50% to fit input range of the digitizer
2:3 Observe I2C_SCL1
10 I2C_SDA1 or GPIO_9 J12 1:2 Observe I2C_SDA1 GPIO_9 Observe GPIO_9
2:3 Observe GPIO_9