The TPS25762DQ1EVM is designed to evaluate the TPS25762-Q1 for USB Type-C® and Power Delivery (PD) applications. This EVM supports single port PD charging and comes with three other variants: single port charging with DisplayPort™ over USB-C® (DP Alt Mode) (TPS25763Q1EVM), dual ports charging only (TPS25772DQ1EVM), and dual ports charging + USB 2.0 (TPS25772Q1EVM-CD-150. The EVM integrates a TIVA microcontroller, enabling online debugging and online EEPROM updates.
Device configuration settings are selected through an intuitive Application Customization Tool in the form of a graphical user interface (TPS257XX-Q1-GUI), reducing much of the complexity associated with competitive USB-PD designs.