SLVUCX8A August 2024 – September 2024 TPS25762-Q1
This jumper selects the bootmode and I2C address for the TPS25762-Q1.
See TPS25762-Q1 Automotive USB Type-C® Power Delivery Controller with Buck-Boost Regulator data sheet for more information.
This jumper is used to disable or select power supplies for the board.
Pins | Label | Description |
---|---|---|
1-2 | 5V EN | Enable buck regulator to generate VCC5V |
3-4 | 5V-LDO | Connect LDO_5V to VCC5V |
5-6 | 3V3 1V1EN | Enable the LDO to generate VCC3V3 and VCC1V1 for Hub and MCU |
This jumper block expands the I2C1 connections of TPS25762-Q1 and can connect to GPIO expander, I2C temperature sensor and EEPROM. Since I2C bus can support multiple targets, TI recommends to connect all pins.
Pins | Label | Description |
---|---|---|
1-2 and 3-4 | TCA640 GPIO | Connect the I2C1 bus of the TPS25762-Q1 to the TCA640 GPIO expander |
4-5 and 7-8 | LM75 Temp Sense | Connect the I2C1 bus of the TPS25762-Q1 to LM75 temperature sensor |
9-10 and 10-11 | EEPROM | Connect the I2C1 bus of the TPS25762-Q1 to the TCA640 EEPROM |
The J3 header is used to verify the Thermal Foldback function. The NTC pin actually detects the voltage of external NTC circuit and can be connected to thermistor (NTC or PTC) divider or NTC_VAR. NTC_VAR is the output of TPL0102, which is a I2C digital potentiometer. The divider footprints allows the use of either PTC or NTC resistors to match what is used in the system represented. This combinations is used to test the thermal foldback function. The thermistor assembled on the EVM is positive temperature coefficient (PTC).
Pins | Label | Description |
---|---|---|
1-2 | NTC | Connect NTC resistor to TPS25762-Q1 NTC pin |
2-3 | NTC VAR | Connect the digital pot to the NTC pin |
Pins | Label | Description |
---|---|---|
1-2 | IRQ | Connect the active low output of the TMP75B-Q1 pin to the IRQ pin (GPIO9 of the TPS25762-Q1) |
3-4 | NTC | Connect the active low output of the alert pin of the TMP75B-Q1 to the NTC pin of the TPS25762-Q1 |
5-6 | NTC | Connect the inverted (active high) output of the alert pin of the TMP75B-Q1 to the NTC pin of the TPS25762-Q1 |