SLVUCX8A August   2024  – September 2024 TPS25762-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connections
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Connections

Use the following connections to operate EVM successfully:

  • Connect 5.5V to 18V DC power supply to the power input banana connectors.
  • Connect Micro Type-B USB connector to PC to use GUI to program EEPROM.
  • Aardvark Connector to program EEPROM.
  • Port A Type-C connector are provided to connect to power delivery or Type-C sink devices or test equipment.
Table 2-1 TPS25762DQ1 EVM Configuration for Basic Operation
Jumper Connection Description
J1 Jumper installed IRQ1 Connected to USB MCU used by GUI
J3 Jumper installed between pins 1-2 NTC pin of the TPS25762-Q1 connected to the EVM PTC
J10 Jumpers installed between pins 9-10 and 11-12 PCB EEPROM connected to the TPS25762-Q1
J13 Jumper not installed TPS25762-Q1configured to boot from EEPROM1
J15 Jumpers installed between pins 1-2 and 7-8 I2C1 connected to the Aardvark connector (J17)