SLVUCX8A
August 2024 – September 2024
TPS25762-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connections
2.2
Setup
2.3
Header Information
2.4
Jumper Information
2.5
Push Buttons
3
Software
3.1
Software Description
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
Features
TPS25762-Q1: USB–IF certification with PPS, TID: 9509
Charging up to 65W on Port A
Easy-to-use GUI with preconfigured firmware to configure device
VBUS and CCx test points for Type-C port to monitor PD traffic
MCU for EEPROM programming and system telemetry
Jumper configuration of all system configurable pins