SLVUCX8A August 2024 – September 2024 TPS25762-Q1
The TPS25762-Q1 device is configured using the TPS257XX-Q1-GUI. The TPS257XX-Q1-GUI Configuration Guide describes the features of the GUI and the process to program the resulting configuration into the EEPROM connected to the TPS25762-Q1. See the TPS257XX-Q1-GUI Configuration Guide for more information.