SLVUCX9A May 2024 – May 2024 TPS7H1121-SP
The following information is provided to convey best practices while operating this device.
![]() |
WARNING:
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |