SLVUCX9A May 2024 – May 2024 TPS7H1121-SP
The TPS7H1121EVM-CVAL is the evaluation module (EVM) for the ceramic package option of the TPS7H1121, and provides a platform to electrically evaluate the features. This user’s guide provides details about the EVM, including the configuration, schematics, and BOM.
The EVM is designed to provide flexibility in configuring the device under different conditions. Footprints for additional components and multiple connection options for monitoring device pins are provided. To configure the device in a custom configuration, refer to the TPS7H1121-SP data sheet (SLVSH48) to calculate values of any passives that need to be changed.