SLVUCY0 August 2024
Table 2-2 shows the test points populated on the board as well as the signal connectors.
Connector and Test Point | Description |
---|---|
J1, TP1 | 1B Darlington base input |
J2, TP2 | 2B Darlington base input |
J3, TP3 | 3B Darlington base input |
J4, TP4 | 4B Darlington base input |
J5, TP5 | 5B Darlington base input |
J6, TP6 | 6B Darlington base input |
J7, TP7 | 7B Darlington base input |
J8, TP8 | 1C Darlington collector output |
J9, TP9 | 2C Darlington collector output |
J10, TP10 | 3C Darlington collector output |
J11, TP11 | 4C Darlington collector output |
J12, TP12 | 5C Darlington collector output |
J13, TP13 | 6C Darlington collector output |
J14, TP14 | 7C Darlington collector output |
J15, TP15 | COM Common cathode node for flyback diodes |
J29, TP16, TP17, TP18 | Ground test point |