SLVUCY3 October 2024 LM65680-Q1
Referencing the EVM connections described in Table 2-1, the recommended test setup to evaluate the LM65680-Q1 is shown in Figure 2-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling and applying power to the EVM.
Refer to the LM65680-Q1 70V, 8A, Automotive Buck Converter Optimized for Low EMI and High Power Density data sheet, LM65680-Q1 Quickstart Calculator, and WEBENCH® Power Designer for additional guidance pertaining to component selection and converter operation.
LABEL | DESCRIPTION |
---|---|
VIN+ | Positive input power connection |
VIN– | Negative input power connection |
VOUT+ | Positive output power connection |
VOUT– | Negative output power connection |
LABEL | DESCRIPTION |
---|---|
PG | Power-Good indicator |
BIAS | Input to internal voltage regulator. Connect to VOUT or optional external bias supply for higher efficiency |
VOUT | Output voltage |
VCC | Internal regulator output. Do not connect this pin to any external loads. |
CONFIG | Loop compensation selection. Connect CONFIG to VCC for internal compensation. Floating the CONFIG pin or connecting CONFIG to GND for external compensation. |
GND | GND connection |
INJ | 50Ω injection point for loop response |
GND | GND connection |
EN | ENABLE input – tie to GND to disable the device |
VIN | Input voltage |
VAUX | Requires functional safety IC variant. Auxiliary pull-up voltage for nFault. Connect to VIN, VCC, or optional external bias supply. |
VCC | Internal regulator output. Do not connect this pin to any external loads. |
VCC | Internal regulator output. Do not connect this pin to any external loads. |
MODE/SYNC | PFM / FPWM selection and synchronization input. Connect MODE/SYNC to GND for AUTO mode or to VCC for FPWM mode. The MODE/SYNC pin can also be driven by an external synchronization clock signal to operate in FPWM mode. |
GND | GND connection |
nFAULT | Requires functional safety IC variant. Test point used to monitor if any faults has occurred in the regulator or the system. nFAULT is an active low fault signal. |