SLVUCY3 October 2024 LM65680-Q1
The EMI performance of the LM65680-Q1 EVM at 24V and 48V input with DRSS EMI mitigation disabled are shown in Figure 3-12 and Figure 3-13. Conducted emissions are measured over a frequency range of 150kHz to 108MHz using a 5µH LISN according to the CISPR 25 specification. CISPR 25 Class 5 peak and average limit lines are denoted in red. The purple and green spectra are measured using peak and average detection, respectively.