The DRV8000-Q1 evaluation module (EVM) allows for easy evaluation of the DRV8000-Q1 device. The EVM has been programmed and configured to work out of the box and begin driving loads right away. The EVMs showcase an integrated driver with a H-bridge gate driver, six integrated half-bridges, six integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. The device features protection features such as under and over voltage monitors, offline open load and short circuit diagnostics, and zone-based thermal monitoring and shutdown protection. The device also has a muxable sense output (IPROPI) and integrate current regulation (ITRIP). The EVM is accompanied by a GUI application for easy control of the motor driver.
XDS110 USB-based on-board emulator for ease of programming and debugging MSPM0 microcontroller
Main signal header with removable shunts to disconnect main signals going to the motor driver IC from the MCU
GUI software to control EVM and DRV IC