Set the power supply current limit to 6A. Set the
power supply to approximately 12V. Turn off the power supply. Connect the
positive output of the power supply to J1 and the negative output to J2.
Connect the load to J3 for the positive
connection and connect the load J4 for the negative connection.
Turn on the power supply.
Set the JP1 jumper across EN and ON. Enable the
IC with the GUI. The default output voltage is 5V.
Set the output voltage to the target
value on the GUI user interface page.
Slowly increase the load while monitoring the
output voltage between J3 and J4. The output voltage must remain in regulation
when the load current is lower than 2.5A.
Slowly sweep the input voltage from 5V to 20V.
The output voltage must remain in regulation when the load current is lower than
the maximum load current specified in Table 2-2.
Turn off the load and power supply. Then,
turn on the load to discharge the output capacitors.