SLVUD10A August 2024 – September 2024 TPS25772-Q1
The TPS25772-Q1 device is configured using the TPS257XX-Q1-GUI graphical user interface. The TPS257XX-Q1-GUI Configuration Guide describes the features of the GUI and the process to program the resulting configuration into the EEPROM connected to the TPS25772-Q1.