SLVUD10A August 2024 – September 2024 TPS25772-Q1
The purpose of the TPS25772Q1EVM-CD-150 is to showcase the hardware and firmware capabilities of the TPS25772-Q1 device. The other components on the board are populated for testing and support of the main device.
The TPS25772-Q1 implements intelligent System Power Management (SPM) to maximize delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.