SLVUD10A
August 2024 – September 2024
TPS25772-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Operation
2.2
Setup
2.3
Jumper and Connector Descriptions
2.3.1
Jumper Settings
2.3.2
USB 2.0 Data
2.3.3
Aardvark Connector
2.3.4
USB2ANY
2.4
Push Buttons
3
Software
3.1
Web GUI Link
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
Features
TPS25772-Q1: USB-IF certification with PPS, TID: 9161
Charging up to 65W on Port A
Supports 65W charging on Port B with the
TPS55288-Q1
Easy-to-use GUI with preconfigured firmware to configure device
VBUS and CCx test points for both Type-C ports to monitor PD traffic
MCU for EEPROM programming and system telemetry
Jumper configuration of all system configurable pins