SLVUD10A August   2024  – September 2024 TPS25772-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Operation
    2. 2.2 Setup
    3. 2.3 Jumper and Connector Descriptions
      1. 2.3.1 Jumper Settings
      2. 2.3.2 USB 2.0 Data
      3. 2.3.3 Aardvark Connector
      4. 2.3.4 USB2ANY
    4. 2.4 Push Buttons
  9. 3Software
    1. 3.1 Web GUI Link
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Aardvark Connector

The J10 connector allows the Total Phase Aardvark to connect directly to the EVM. The connector and signal assignment are shown in Figure 2-8 and described in Table 2-11.

TPS25772Q1EVM-CD-150 J10 Aardvark Connector Figure 2-8 J10 Aardvark Connector
Table 2-11 J10 Aardvark Connector Pin Assignment
Pin Number Pin/Jumper Description
1 J9 1:2 I2C_SCL1 Select between the three possible I2C_SCL connections on the EVM. I2C1 is connected to the I2C controller of the TPS25772-Q1
3:4 I2C_SCL2
5:6 I2C_SCL3
2 GND Ground reference
3 J9 7:8 I2C_SDA1 Select between the 3 possible I2C_SDA connections on the EVM. I2C1 is connected to the I2C controller of the TPS25772-Q1
9:10 I2C_SDA2
11:12 I2C_SDA3
4 Aard1_5V 5V supply from the Aardvark connection. Not used on the EVM, but present for potential use in debug.
5 N.C. No connection
6 Aard1_5V 5V supply from the Aardvark connection. Not used on the EVM, but present for potential use in debug.
7 N.C. No connection
8 N.C. No connection
9 N.C. No connection
10 GND Ground reference