SLVUD10A August   2024  – September 2024 TPS25772-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Operation
    2. 2.2 Setup
    3. 2.3 Jumper and Connector Descriptions
      1. 2.3.1 Jumper Settings
      2. 2.3.2 USB 2.0 Data
      3. 2.3.3 Aardvark Connector
      4. 2.3.4 USB2ANY
    4. 2.4 Push Buttons
  9. 3Software
    1. 3.1 Web GUI Link
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

USB 2.0 Data

The D+ and D- signals of Port A can either be routed to the Micro-B USB receptacle or to the TPS25772-Q1 using U12, the TS3USB221 USB Multiplexer. Pulling the Select pin low of the MUX connects the USB 2.0 data from the Port A Type-C receptacle to the Micro-B receptacle via the U13 TUSB4041I HUB. Pulling the Select pin high of the MUX connects the USB data from the Type-C receptacle of the Port A to the TPS25772-Q1.

See the USB_SEL signal connected to the J7 TVSP Selection header and the Q3 MOSFET in Figure 4-4 and the Select pin of the U12 MUX in Figure 4-5. By shorting pins 15 and 16 on the J7 TVSP header (and configuring the TPS25772-Q1 to boot in Firmware Update Mode), USB_SEL is high and connect the USB data from the Port A Type-C receptacle to the PA_DP and PA_DM pins of the TPS25772-Q1. By removing the jumper across pins 15 and 16 from J7, USB_SEL is low and connect the USB data from the Port A Type-C receptacle to the Micro-B receptacle.

The D+ and D- signals of Port B are directly connected to the Micro-B receptacle via the U13 HUB.