SLVUD10A August   2024  – September 2024 TPS25772-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Operation
    2. 2.2 Setup
    3. 2.3 Jumper and Connector Descriptions
      1. 2.3.1 Jumper Settings
      2. 2.3.2 USB 2.0 Data
      3. 2.3.3 Aardvark Connector
      4. 2.3.4 USB2ANY
    4. 2.4 Push Buttons
  9. 3Software
    1. 3.1 Web GUI Link
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Introduction

The TPS25772Q1EVM-CD-150 is an evaluation module for the TPS25772-Q1, a highly integrated USB Type-C Power Delivery (PD) controller for use in dual-port USB PD applications including charging (up to 65W per port) as well as USB 2.0 data. The TPS25772Q1EVM-CD-150 is a board designed to enable easy application configuration development using the Graphical User Interface (TPS257XX-Q1-GUI) and USB PD evaluation for the TPS25772-Q1 device.

The EVM is customizable through the TPS257XX-Q1-GUI. Additionally, the EVM is equipped with Aardvark connector to I2C interfaces and USB Micro-B interface and USB2ANY interface for debugging and development.

This user's guide describes how the TPS25772Q1EVM-CD-150 can be used to test PD functions as well as USB data. This document includes descriptions of how to use the EVM, contents, schematics, printed circuit board (PCB) layouts, and bill of materials (BOM). Throughout this document the terms evaluation board, evaluation module, and EVM are synonymous with the TPS25772Q1EVM-CD-150.