Connections to achieve EVM
operation:
- Connect approx. 5.5V-18V DC power
supply to the power input banana connectors.
- Connect micro Type-B USB
connector to PC to use GUI to program EEPROM.
- Aardvark connector to program
EEPROM or observe I2C traffic between TPS25772-Q1 and TPS55288-Q1 during
operation.
- Port A and Port B Type-C
connectors are provided to connect to Power Delivery or Type-C sink devices or
test equipment.