SLVUD20 October 2024 DRV8376
The DRV8376EVM is a integrated driver IC evaluation module for three-phase motor driver applications and provides single-chip power stage design for customers driving 4.5V to 65V brushless DC motors. Along with the hardware of the DRV8376, the TMS320F280049C microcontroller-based board has reference software that sends necessary signals to the DRV8376 to spin a 3-phase Brushless-DC motor. GUIComposer software allows the user to program settings, enable the motor to spin, and monitor the system from fault conditions.