SLVUD20
October 2024
DRV8376
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Start
2.2
LaunchXL-F280049C Setup
2.3
LED Indicators
2.4
Jumper Information
2.5
Test Points
2.6
Hardware Variant Configuration
2.7
SPI Variant Configuration
2.8
MCx Variant Configuration
3
Software
3.1
DRV8376EVM GUI Software
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
4.5V to 65V operating voltage (70V abs max)
High output current capability: 4.5A peak
AVDD and GVDD regulators
Integrated CSAs for three-phase low-side current measurement
Supply and fault LEDs
C2000 (LAUNCHXL-F280049C) sensored trapezoidal firmware available