SLVUD20 October 2024 DRV8376
To use the DRV8376EVM using the SPI variant IC, configure the device as shown in Figure 2-13. Make sure the resistors for hardware variant and MCx variant are unpopulated or DNP.
Once the appropriate resistors have been populated, the DRV8376 IC can be configured through SPI.