SLVUD26 November 2024
Jumper | Description |
---|---|
J1 | Input voltage positive connection |
J2 | Input voltage return connection |
J3 | Output voltage positive connection |
J4 | Output voltage return connection |
J5 | EN pin input jumper. Place a jumper across EN and On to turn on the IC. Place a jumper across EN and Off to turn off the IC. |
TP1 | Input voltage positive sensing node for measuring efficiency |
TP2 | Input voltage negative sensing node for measuring efficiency |
TP3 | Output voltage positive sensing node for measuring efficiency |
TP4 | Output voltage negative sensing node for measuring efficiency |
TP5 (SW) | Test point to measure SW pin waveform |
TP6 | Test point to measure bode plot |