SLVUD26 November   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C1
    4. 2.4 Precautions
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Device Information

The TLV61047 is a high voltage non-synchronous boost converter with a 200mΩ low side power switch to provide a high efficiency and small size solution. The TLV61047 has a wide input voltage range of 2.6V to 20V and the output voltage covers up to 28V with a typical peak current limit 2.2A. The TLV61047 has internal compensation, 2.5-ms soft start time and thermal shutdown protection.