SLVUD26 November 2024
This user's guide describes the setup, schematic, and layout of the evaluation module (EVM) for the TLV61047. The EVM helps to evaluate the behavior and performance of the device at different input voltages, output voltages, and load conditions.
This EVM is designed for 3V to 9V input voltage and 12V output voltage applications. The EN jumper (J5) controls the ON and OFF of the device. This EVM has test points of TP5 and TP6 for SW voltage and loop measurement, respectively. The feedback divider can be modified for other application conditions as per the data sheet.